Schneider Electric 7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embedded RTC, HMIGXU3512
SKU :
HMIGXU3512

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 3,297.96
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Schneider Electric 7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embedded RTC, HMIGXU3512
AEDÂ 3,297.96
- Specifications
- Documents
- Reviews
Overview
Activity | IDHMI |
---|---|
Activity | IDHMI |
Part Number | HMIGXU3512 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
IP degree of protection | IP65 (front panel) |
product or component type | advanced touchscreen panel |
range of product | Harmony Easy GXU |
Display resolution | 800 x 480 pixels WVGA |
Software designation | Vijeo Designer Basic configuration software |
Backlight lifespan | 20000 hours |
Display size | 7 inch |
Display colour | 65536 colours |
Memory description | internal, 48 MB for application, internal DDR, 128 MB, internal, 128 kB for backup |
Cut-out dimensions | 190 x 135 mm |
Main type | Universal |
ambient air temperature for operation | 0-50 °C |
Integrated Connection Type | USB type mini B, COM1 serial link: 9-way male SUB-D connector, RS232C, COM2 serial link: 9-way male SUB-D connector, RS422/RS485, USB type A, Ethernet 10/100BASE-TX |
Display Type | LCD touch screen |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDHMI |
---|---|
Activity | IDHMI |
Part Number | HMIGXU3512 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
IP degree of protection | IP65 (front panel) |
product or component type | advanced touchscreen panel |
range of product | Harmony Easy GXU |
Display resolution | 800 x 480 pixels WVGA |
Software designation | Vijeo Designer Basic configuration software |
Backlight lifespan | 20000 hours |
Display size | 7 inch |
Display colour | 65536 colours |
Memory description | internal, 48 MB for application, internal DDR, 128 MB, internal, 128 kB for backup |
Cut-out dimensions | 190 x 135 mm |
Main type | Universal |
ambient air temperature for operation | 0-50 °C |
Integrated Connection Type | USB type mini B, COM1 serial link: 9-way male SUB-D connector, RS232C, COM2 serial link: 9-way male SUB-D connector, RS422/RS485, USB type A, Ethernet 10/100BASE-TX |
Display Type | LCD touch screen |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account