45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50...60 Hz, 45 A at 250 V AC 50...60 Hz |
Part Number | E82T15D45N |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
device application | power supply |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 2P |
product or component type | power socket-outlet |
range | Pieno |
range of product | Pieno |
Switch Function | switch |