45A 250V Cooker Control Unit
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A 250V Cooker Control Unit
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC, resistive, 45 A at 250 V AC, inductive |
Show Accessory | No |
Part Number | KBT15D45N |
Activity | HDCWD |
Weight | 165.280 g |
Package1 Length*Width*Height | 14.700 mm x 8.700 mm x 4.000 mm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | <= 16 mm² |
Colour | white |
Colour | White |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
depth | 47 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KBT15 |
Embedding Depth | 28.0 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 1 gang |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
Pilot Light | red neon indicator |
product or component type | cooker control unit |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 4177 |
Switch Application | cooker and socket |
Terminal Identifier | Earth, L, N |
Tightening Torque | 0.4 N.m |
width | 146 mm |
Main colour tint | white |
ambient air temperature for operation | 0-40 °C |
standards | BS 4177 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |