450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
SKU :
E8232RD450U_MB_G1
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 162.32
AEDÂ 124.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
AEDÂ 162.32
AEDÂ 124.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | E8232RD450U_MB_G1 |
|---|---|
| Activity | HDCWD |
| Weight | 104.53 g |
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 5.35 cm |
| [ue] Rated Operational Voltage | 250 V AC 50 Hz |
| ambient air temperature for operation | -5-40 °C |
| Connections - Terminals | pillar terminals |
| Depth | 47 mm |
| device application | load control |
| Height | 87 mm |
| Number of Gangs | 1 gang |
| power range | 450 W LV halogen |
| product or component type | dimmer |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | IEC 60669 |
| width | 87 mm |
| Wiring Device Mounting | flush, surface |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 60669 |
| connections - terminals | pillar terminals |
| power range | 450 W LV halogen |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | E8232RD450U_MB_G1 |
|---|---|
| Activity | HDCWD |
| Weight | 104.53 g |
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 5.35 cm |
| [ue] Rated Operational Voltage | 250 V AC 50 Hz |
| ambient air temperature for operation | -5-40 °C |
| Connections - Terminals | pillar terminals |
| Depth | 47 mm |
| device application | load control |
| Height | 87 mm |
| Number of Gangs | 1 gang |
| power range | 450 W LV halogen |
| product or component type | dimmer |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | IEC 60669 |
| width | 87 mm |
| Wiring Device Mounting | flush, surface |
| ambient air temperature for operation | -5-40 °C |
| standards | IEC 60669 |
| connections - terminals | pillar terminals |
| power range | 450 W LV halogen |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account