calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
circuit breaker Compact NSX100N - Micrologic 5.2 A - 100 A - 3 poles 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Product name | COMPACT NSX |
| Range of product | COMPACT NSX100...250 |
| Device short name | NSX100N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Number of poles | 3P |
| Protected poles description | 3T |
| [In] rated current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| [Icu] rated ultimate short-circuit breaking capacity | 85 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50810 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50850 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50836 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-290 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Performance level | N 50 KA 415 V AC |
| Trip unit name | MICROLOGIC 5.2 A |
| Trip unit technology | ELECTRONIC |
| Trip unit protection functions | LSI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service short-circuit breaking capacity | 10 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-290 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES |
| Electrical durability | 10000 CYCLES AT 690 V IN20000 CYCLES AT 690 V IN/230000 CYCLES AT 440 V IN50000 CYCLES AT 440 V IN/2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 100 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE |
| [Ir] long-time protection pick-up adjustment range | 40...100 A |
| Long-time protection delay adjustment type tr | ADJUSTABLE |
| [tr] long-time protection delay adjustment range | 15…400 S AT 1.5 X IR0.35…11 S AT 7.2 X IR0.5…16 S AT 6 X IR |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE |
| [Isd] Short-time protection pick-up adjustment range | 1.5...10 X IR |
| Short-time protection delay adjustment type tsd | ADJUSTABLE |
| [tsd] Short-time protection delay adjustment range | 0…0.4 S |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 1.5...15 X IN |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITH |
| Number of slots for electrical auxiliaries | 5 SLOT(S) |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 105 % IR (RED) FOR OVERLOADLED 90 % IR (ORANGE) FOR OVERLOAD |
| Display type | LCD DISPLAY |
| Type of measurement | AMMETER |
| Communication of data | MAINTENANCE INDICATORSTIME-STAMPED HISTORIES AND EVENT TABLESDEMAND CURRENT AND POWERMAXIMETERS/MINIMETERSINSTANTANEOUS AND DEMAND VALUESPOWER QUALITYENERGY METERINGPROTECTION AND ALARM SETTINGS |
| Width (W) | 105 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 2.05 KG |
| Standards | EN/IEC 60947 |
| Product certifications | CCCEACMarine |
| Overvoltage category | CLASS II |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 10 CM |
| Package 1 Length | 10.01 CM |
| Package 1 Weight | 1.922 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Product name | COMPACT NSX |
| Range of product | COMPACT NSX100...250 |
| Device short name | NSX100N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Number of poles | 3P |
| Protected poles description | 3T |
| [In] rated current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| [Icu] rated ultimate short-circuit breaking capacity | 85 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50810 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50850 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50836 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-290 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Performance level | N 50 KA 415 V AC |
| Trip unit name | MICROLOGIC 5.2 A |
| Trip unit technology | ELECTRONIC |
| Trip unit protection functions | LSI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service short-circuit breaking capacity | 10 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-290 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES |
| Electrical durability | 10000 CYCLES AT 690 V IN20000 CYCLES AT 690 V IN/230000 CYCLES AT 440 V IN50000 CYCLES AT 440 V IN/2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 100 A AT 40 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE |
| [Ir] long-time protection pick-up adjustment range | 40...100 A |
| Long-time protection delay adjustment type tr | ADJUSTABLE |
| [tr] long-time protection delay adjustment range | 15…400 S AT 1.5 X IR0.35…11 S AT 7.2 X IR0.5…16 S AT 6 X IR |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE |
| [Isd] Short-time protection pick-up adjustment range | 1.5...10 X IR |
| Short-time protection delay adjustment type tsd | ADJUSTABLE |
| [tsd] Short-time protection delay adjustment range | 0…0.4 S |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 1.5...15 X IN |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITH |
| Number of slots for electrical auxiliaries | 5 SLOT(S) |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 105 % IR (RED) FOR OVERLOADLED 90 % IR (ORANGE) FOR OVERLOAD |
| Display type | LCD DISPLAY |
| Type of measurement | AMMETER |
| Communication of data | MAINTENANCE INDICATORSTIME-STAMPED HISTORIES AND EVENT TABLESDEMAND CURRENT AND POWERMAXIMETERS/MINIMETERSINSTANTANEOUS AND DEMAND VALUESPOWER QUALITYENERGY METERINGPROTECTION AND ALARM SETTINGS |
| Width (W) | 105 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 2.05 KG |
| Standards | EN/IEC 60947 |
| Product certifications | CCCEACMarine |
| Overvoltage category | CLASS II |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 10 CM |
| Package 1 Length | 10.01 CM |
| Package 1 Weight | 1.922 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |