
calcActive())">
3G trailing socket w/ sw, white, 3M
TSH33_3_WE
AEDÂ 67.47
AEDÂ 52.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSH33_3_WE
3G trailing socket w/ sw, white, 3M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
3G trailing socket w/ sw, white, 3M
AEDÂ 67.47
AEDÂ 52.00
Product Details
Rated current | 13 A |
---|---|
Part Number | TSH33_3_WE |
Activity | HDCWD |
Cable Cross Section | 0-1.25 mm² |
control type | switch |
Depth | 32 mm |
Height | 32 mm |
IP degree of protection | IP20 |
Length | 203.5 mm |
marking | with Schneider logo |
Material | PC (polycarbonate) |
net weight | 0.548 kg |
Pilot Light | ON indicator |
product or component type | power strip |
Range | AvatarOn |
range of product | AvatarOn Extend |
Socket Additional Information | shuttered |
Socket Number | 3 |
Surface Finish | glossy |
Surface Treatment | untreated |
Type of Packing | box |
width | 61 mm |
Outlet standard deviation | BS 1363 |
Shape | rectangular |
Surge protection present | FALSE |
On/off switch present | TRUE |
Number of socket outlets with earth pin | 3 |
Cover present | FALSE |
Cable Length | 3 m |
Type of Cable | H05VV-F3G1.25 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account