
calcActive())">
3-pin Plug-in Ceiling Rose
E83_3T_WE
AEDÂ 16.50
AEDÂ 13.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83_3T_WE
3-pin Plug-in Ceiling Rose
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3-pin Plug-in Ceiling Rose
AEDÂ 16.50
AEDÂ 13.00
Description
A 75 mm diameter 3-pin plug-in ceiling Rose in White color with 250 V 50 Hz AC rated operational voltage.
- 3-pin Plug-in Ceiling Rose
- Complies with BS6972 & BS5733
- Available in white color
- Easy to install
- 250 V AC 50 Hz
Product Details
Part Number | E83_3T_WE |
---|---|
Activity | HDCWD |
range of product | AvatarOn |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account