2G TEL socket, KS ON SHU WP WG
SKU :
E8732RJS4_WG

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 52.63
AEDÂ 41.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2G TEL socket, KS ON SHU WP WG
2G TEL socket, KS ON SHU WP WG
AEDÂ 52.63
AEDÂ 41.00
- Specifications
- Documents
- Reviews
Overview
Part Number | E8732RJS4_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
Depth | 40.6 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
Height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | telephone socket |
Range | AvatarOn |
range of product | AvatarOn C |
Socket Additional Information | shuttered |
width | 86 mm |
Main colour tint | wine gold |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Part Number | E8732RJS4_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
Depth | 40.6 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
Height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | telephone socket |
Range | AvatarOn |
range of product | AvatarOn C |
Socket Additional Information | shuttered |
width | 86 mm |
Main colour tint | wine gold |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account