21W Type A+C USB charger, DG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
21W Type A+C USB charger, DG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8732ACQUSB_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 35 mm |
height | 86 mm |
Integrated Connection Type | USB type A 5 V, maximum load current: 3 A, USB type C 5 V, maximum load current: 3 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 3:00 AM |
Power Consumption in w | 21 W |
product or component type | USB charger |
range | AvatarOn |
range of product | AvatarOn C |
width | 86 mm |
connections - terminals | screw terminals |