calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
21W Type A + Type C, PD+QC3.0 USB Charger, Aluminium Silver
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | USB CHARGER |
| Device application | POWER SUPPLY |
| Colour tint | WALL: ALUMINIUM SILVER |
| fixing mode | SCREW |
| Socket number | 2 |
| Device mounting | FLUSH |
| Device presentation | COMPLETE PRODUCT |
| Range compatibility | VIVACE |
| Colour tint | ALUMINIUM SILVER |
| [Ue] rated operational voltage | 100/240 V AC AT 50/60 HZ |
| Surface finish | PAINTED |
| surface treatment | PAINTED |
| Number of modules | 1 MODULE 54.8 X 51.5 X 38.7 MM |
| Type of packing | PLASTIC BAG |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Condition of use | ROOM TEMPERATURE |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| [Ue] rated operational voltage | 100/240 V AC 50/60 HZ |
| Power consumption in W | 21 W |
| Output voltage | 5 V DC, 3 A |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 3 A USB PORT 9 V, MAXIMUM LOAD CURRENT: 2.1 A USB PORT 12 V, MAXIMUM LOAD CURRENT: 1.5 A |
| maximum load current with 2 outputs used simultaneously | 3 A |
| Material | PC (POLYCARBONATE): SURROUNDPC (POLYCARBONATE): GRID PLATEPA (POLYAMIDE) 6: HOUSINGSILICONE RUBBER: COVER |
| shape of screw head | CROSS |
| Number of terminals | 2 SCREW TERMINALS |
| Clamping connection capacity | 2.5 MM² FOR STRANDED CABLE(S)2.5 MM² FOR SOLID CABLE(S)1.5 MM² FOR STRANDED CABLE(S)1.5 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10 MM |
| Product compatibility | HTCXIAOMIAPPLESAMSUNGHWMAJOR SMART PHONE AND TABLET |
| Standards | MS IEC 60950-1:2007IEC 60950-1IEC 62368-1IEC 61558-2-16 |
| Height | 87 MM |
| Width | 87 MM |
| Depth | 38.3 MM |
| Embedding depth | 29.7 MM |
| Net weight | 0.118 KG |
| Main colour tint | ALUMINIUM SILVER |
| Connections - terminals | SCREW TERMINAL |
| Type of USB power supply | USB TYPE A + C |
| Nominal output power | 21 W |
| Number of terminals | 2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Environmental characteristic | PETROL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 8.7 CM |
| Package 1 Weight | 124 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 992 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 110 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 220.4 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | USB CHARGER |
| Device application | POWER SUPPLY |
| Colour tint | WALL: ALUMINIUM SILVER |
| fixing mode | SCREW |
| Socket number | 2 |
| Device mounting | FLUSH |
| Device presentation | COMPLETE PRODUCT |
| Range compatibility | VIVACE |
| Colour tint | ALUMINIUM SILVER |
| [Ue] rated operational voltage | 100/240 V AC AT 50/60 HZ |
| Surface finish | PAINTED |
| surface treatment | PAINTED |
| Number of modules | 1 MODULE 54.8 X 51.5 X 38.7 MM |
| Type of packing | PLASTIC BAG |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Condition of use | ROOM TEMPERATURE |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| [Ue] rated operational voltage | 100/240 V AC 50/60 HZ |
| Power consumption in W | 21 W |
| Output voltage | 5 V DC, 3 A |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 3 A USB PORT 9 V, MAXIMUM LOAD CURRENT: 2.1 A USB PORT 12 V, MAXIMUM LOAD CURRENT: 1.5 A |
| maximum load current with 2 outputs used simultaneously | 3 A |
| Material | PC (POLYCARBONATE): SURROUNDPC (POLYCARBONATE): GRID PLATEPA (POLYAMIDE) 6: HOUSINGSILICONE RUBBER: COVER |
| shape of screw head | CROSS |
| Number of terminals | 2 SCREW TERMINALS |
| Clamping connection capacity | 2.5 MM² FOR STRANDED CABLE(S)2.5 MM² FOR SOLID CABLE(S)1.5 MM² FOR STRANDED CABLE(S)1.5 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10 MM |
| Product compatibility | HTCXIAOMIAPPLESAMSUNGHWMAJOR SMART PHONE AND TABLET |
| Standards | MS IEC 60950-1:2007IEC 60950-1IEC 62368-1IEC 61558-2-16 |
| Height | 87 MM |
| Width | 87 MM |
| Depth | 38.3 MM |
| Embedding depth | 29.7 MM |
| Net weight | 0.118 KG |
| Main colour tint | ALUMINIUM SILVER |
| Connections - terminals | SCREW TERMINAL |
| Type of USB power supply | USB TYPE A + C |
| Nominal output power | 21 W |
| Number of terminals | 2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Environmental characteristic | PETROL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 8.7 CM |
| Package 1 Weight | 124 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 992 G |
| Unit Type of Package 3 | PAL |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 110 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 220.4 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |