20A-16AX 250V 3 Gang 1 Way Switch with Fluorescent Locator, Aluminium Silver

E8233L1F20_AS_G1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Load Type resistive, fluorescent
Pincode Group default
Rated current 20 A at 250 V AC 50 Hz
Show Accessory No
Part Number E8233L1F20_AS_G1
Activity HDCWD
Weight 128.49 g
Package1 Length*Width*Height 8.7 cm x 8.7 cm x 3.55 cm
ambient air temperature for operation -5-40 °C
Clamping Connection Capacity 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s)
Connections - Terminals pillar terminals
Cover Frame Colour Tint aluminium silver
depth 23 mm
device application control
device mounting flush, surface
Embedding Depth 23 mm
height 87 mm
local signalling fluorescent (white)
Material polycarbonate: surround, polycarbonate: grid plate
Number of Gangs 3 gangs
product or component type switch
range Pieno
range of product Pieno
relative humidity 0-95 %
standards MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1
Switch Function 1-way
width 87 mm
Wiring Device Mounting surface, flush
ambient air temperature for operation -5-40 °C
standards MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1
local signalling fluorescent (white)
connections - terminals pillar terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 20A-16AX 250V 3 Gang 1 Way Switch with Fluorescent Locator, Aluminium Silver
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.