20A-16AX 250V 3 Gang 1 Way Switch
SKU :
E8233L1F20

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 38.07
AEDÂ 29.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
20A-16AX 250V 3 Gang 1 Way Switch
AEDÂ 38.07
AEDÂ 29.00
- Specifications
- Documents
- Reviews
Overview
Load Type | resistive, fluorescent |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8233L1F20 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Depth | 23 mm |
device application | control |
device mounting | flush, surface |
Embedding Depth | 23 mm |
Height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 3 gangs |
product or component type | switch |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1 |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Load Type | resistive, fluorescent |
---|---|
Rated current | 20 A at 250 V AC 50 Hz |
Part Number | E8233L1F20 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Connections - Terminals | pillar terminals |
Depth | 23 mm |
device application | control |
device mounting | flush, surface |
Embedding Depth | 23 mm |
Height | 87 mm |
local signalling | fluorescent (white) |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 3 gangs |
product or component type | switch |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1 |
Switch Function | 1-way |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | MS IEC 60669-1, IEC 60669-1, GB 16915.1, SS 227-1, BS EN 60669-1 |
local signalling | fluorescent (white) |
connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account