
calcActive())">
1U Fusion splice tray kit (max. 24-fiber)
ACTFMSPTKIT
AED 81.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACTFMSPTKIT
1U Fusion splice tray kit (max. 24-fiber)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
1U Fusion splice tray kit (max. 24-fiber)
AED 81.80
Product Details
Activity | HDCFD |
---|---|
Part Number | ACTFMSPTKIT |
Targeted region | Asia Pacific., Europe |
Number of port | 24 |
Height | 10 mm |
fixing mode | by 2 screws with fibre patch panel, by rivet with fibre patch panel with quick-fix function |
width | 92.4 mm |
Device Composition | 1 cover, 1 splice tray, 2 insert, 2 cable disc, 1 cable gland, 1 cable gland holder, 4 screw, 4 nut, 30 heat shrink splice protector tube, 4 ring |
Range | Actassi |
Material | ABS (acrylonitrile butadiene-styrene) |
Length | 155.2 mm |
Range Compatibility | Actassi 19” fibre optic panel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account