calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 3 switches, 16AX, 250V, 1 way, LED, Wine Gold
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Product or component type | SWITCH |
| Device application | CONTROL |
| Load type | FLUORESCENT LAMPINDUCTIVEINCANDESCENT LAMPRESISTIVE |
| Colour tint | WINE GOLD |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Switch function | 1-POLE 1-WAY |
| Number of gangs | 3 GANGS |
| Number of rocker | 3 |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | BRASS TERMINAL |
| Local signalling | ON: LED INDICATOR, LED (AMBER) |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: BASEPOLYCARBONATE: DOLLYPOLYCARBONATE: FRAMEPOLYCARBONATE + GF 20 %: ACTUATOR |
| Marking | DO NOT DISTURBCLEAN UP SYMBOL |
| Device mounting | SURFACEFLUSH |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 34.2 MM |
| IP degree of protection | IP20 |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | BS EN 60669-1MS IEC 60669-1IEC 60669-1SS 227-1 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 121 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.263 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Average percentage of recycled plastic content | 8 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Product or component type | SWITCH |
| Device application | CONTROL |
| Load type | FLUORESCENT LAMPINDUCTIVEINCANDESCENT LAMPRESISTIVE |
| Colour tint | WINE GOLD |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 16 AX AT 250 V AC 50/60 HZ |
| Switch function | 1-POLE 1-WAY |
| Number of gangs | 3 GANGS |
| Number of rocker | 3 |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | BRASS TERMINAL |
| Local signalling | ON: LED INDICATOR, LED (AMBER) |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: BASEPOLYCARBONATE: DOLLYPOLYCARBONATE: FRAMEPOLYCARBONATE + GF 20 %: ACTUATOR |
| Marking | DO NOT DISTURBCLEAN UP SYMBOL |
| Device mounting | SURFACEFLUSH |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 34.2 MM |
| IP degree of protection | IP20 |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | BS EN 60669-1MS IEC 60669-1IEC 60669-1SS 227-1 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 121 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.263 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Average percentage of recycled plastic content | 8 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |