16AX 250V 1G 1W SW w_ FL WE
SKU :
E8731L1F_WE
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 15.66
AEDÂ 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
16AX 250V 1G 1W SW w_ FL WE
16AX 250V 1G 1W SW w_ FL WE
AEDÂ 15.66
AEDÂ 12.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 16 AX at 250 V AC 50/60 Hz |
|---|---|
| Part Number | E8731L1F_WE |
| Activity | HDCWD |
| Colour | white |
| Depth | 36.8 mm |
| device application | control |
| device mounting | surface |
| Device Presentation | complete product |
| Embedding Depth | 23.5 mm |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| product or component type | switch |
| Range | AvatarOn |
| range of product | AvatarOn C |
| Switch Function | 1-way |
| width | 86 mm |
| local signalling | with light indicator, fluorescent |
| connections - terminals | screw terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 16 AX at 250 V AC 50/60 Hz |
|---|---|
| Part Number | E8731L1F_WE |
| Activity | HDCWD |
| Colour | white |
| Depth | 36.8 mm |
| device application | control |
| device mounting | surface |
| Device Presentation | complete product |
| Embedding Depth | 23.5 mm |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| product or component type | switch |
| Range | AvatarOn |
| range of product | AvatarOn C |
| Switch Function | 1-way |
| width | 86 mm |
| local signalling | with light indicator, fluorescent |
| connections - terminals | screw terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account