15A 250V 1 Gang 3 Round Pin Switched Socket with Neon, Matt Black
SKU :
E8215_15N_MB_G1

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 72.15
AEDÂ 55.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
15A 250V 1 Gang 3 Round Pin Switched Socket with Neon, Matt Black
AEDÂ 72.15
AEDÂ 55.00
- Specifications
- Documents
- Reviews
Overview
Load Type | resistive |
---|---|
Rated current | 15 A at 250 V AC 50 Hz |
Part Number | E8215_15N_MB_G1 |
Activity | HDCWD |
Weight | 116.033 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.18 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
Cover Frame Colour Tint | matt black |
Depth | 31.8 mm |
Height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | power socket-outlet |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS 546, MS 1577, SS 472 |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | BS 546, MS 1577, SS 472 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Load Type | resistive |
---|---|
Rated current | 15 A at 250 V AC 50 Hz |
Part Number | E8215_15N_MB_G1 |
Activity | HDCWD |
Weight | 116.033 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.18 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s) |
Cover Frame Colour Tint | matt black |
Depth | 31.8 mm |
Height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | power socket-outlet |
Range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS 546, MS 1577, SS 472 |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | BS 546, MS 1577, SS 472 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account