15 Touch Smart Display XGA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
15 Touch Smart Display XGA
Excl. Tax
Excl. Tax
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Part Number | HMIDT732 |
[Us] rated supply voltage | 12...24 V DC power supply |
ambient air temperature for storage | -20-60 °C |
depth | 67 mm |
height | 296 mm |
inrush current | 30 A |
IP degree of protection | front panel: IP66, front panel: IP67 |
net weight | 4.5 kg |
operating altitude | 2000 m |
product certifications | cULus, RCM, KC, CE, UKCA, UKEX |
product or component type | flat screen |
range of product | Harmony GTU |
relative humidity | 10-90 % non-condensing |
shock resistance | 147 m/s² conforming to EN/IEC 61131-2 |
supply voltage limits | 10.8-28.8 V |
width | 397 mm |
Display resolution | 1024 x 768 pixels XGA |
Terminal type | touchscreen display |
NEMA degree of protection | NEMA 4X front panel |
Backlight lifespan | 50000 hours |
Type of cooling | natural convection |
Touch panel | multi touch analogue resistive |
Display size | 15 inch |
Display colour | 16 million colours |
Pixel resolution | 1024 x 768 |
Touchscreen resolution | 1024 x 1024 |
Aspect ratio | 04:03 |
Cut-out dimensions | 383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm |
vibration resistance | 3.5 mm constant amplitude (f = 5-9 Hz) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) conforming to EN/IEC 61131-2 |
electromagnetic compatibility | electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 |
ambient air temperature for operation | 0-60 °C conforming to EN 61131-2 |
standards | UL 508, ANSI/ISA 12-12-01, class I division 2 CSA C22.2 No 213, CSA C22.2 No 142, IEC 61132-2 |
Function Available | brightness sensor |
Integrated Connection Type | USB 2.0 type A, USB 2.0 type mini B |
Display Type | colour TFT LCD |
Type of Installation | indoor installation |