calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
13A Fused connection unit with DP switched & Neon
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range | PIENO |
| Product or component type | FUSED CONNECTION UNIT |
| Rated current | 13 A AT 250 V AC 50 HZ |
| Switch function | 2-POLE |
| Bulb type | NEON |
| load type | RESISTIVE |
| Protection type | FUSE |
| Number of gangs | 1 GANG |
| Wiring device mounting | SURFACEFLUSH |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Clamping connection capacity | 1 X 2.5 MM² FOR SOLID CABLE(S)2 X 4 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | PILLAR TERMINALS |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 33.2 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.7 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 3.3 CM |
| Package 1 Weight | 97.34 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=E8231DFSGN_ROHS_DECLARATION&p_FileName=E8231DFSGN_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=E8231DFSGN_REACH_DECLARATION&p_FileName=E8231DFSGN_REACH_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| EU RoHS Directive | EU RoHS Declaration (<a href="https://download.schneider-electric.com/files?p_Doc_Ref=E8231DFSGN_ROHS_DECLARATION&p_FileName=E8231DFSGN_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| Environmental Disclosure | Product Environmental Profile (<a href="https://download.schneider-electric.com/files?p_enDocType=Environmental+Disclosure&p_Doc_Ref=ENVPEP2305010_V1" target="_blank" rel="noopener noreferrer">Download</a>) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7611468529296206 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028035514462319035 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02335180621670742 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.14950000000000002 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.23678671578425003 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range | PIENO |
| Product or component type | FUSED CONNECTION UNIT |
| Rated current | 13 A AT 250 V AC 50 HZ |
| Switch function | 2-POLE |
| Bulb type | NEON |
| load type | RESISTIVE |
| Protection type | FUSE |
| Number of gangs | 1 GANG |
| Wiring device mounting | SURFACEFLUSH |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Clamping connection capacity | 1 X 2.5 MM² FOR SOLID CABLE(S)2 X 4 MM² FOR STRANDED CABLE(S) |
| Connections - terminals | PILLAR TERMINALS |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 33.2 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.7 CM |
| Package 1 Width | 8.7 CM |
| Package 1 Length | 3.3 CM |
| Package 1 Weight | 97.34 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=E8231DFSGN_ROHS_DECLARATION&p_FileName=E8231DFSGN_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=E8231DFSGN_REACH_DECLARATION&p_FileName=E8231DFSGN_REACH_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| EU RoHS Directive | EU RoHS Declaration (<a href="https://download.schneider-electric.com/files?p_Doc_Ref=E8231DFSGN_ROHS_DECLARATION&p_FileName=E8231DFSGN_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| Environmental Disclosure | Product Environmental Profile (<a href="https://download.schneider-electric.com/files?p_enDocType=Environmental+Disclosure&p_Doc_Ref=ENVPEP2305010_V1" target="_blank" rel="noopener noreferrer">Download</a>) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7611468529296206 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.028035514462319035 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02335180621670742 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.14950000000000002 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.23678671578425003 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |