13A 250V Surface Mount Single Pole Switched Socket IP56

CSC313
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 13 A at 250 V AC
Part Number CSC313
Activity HDCWD
depth 80 mm
device short name AS
height 160 mm
IP degree of protection IP56
Poles Description 1P
product or component type switched socket
range of product Kavacha
Switch Function 1-pole
width 80 mm
Wiring Device Mounting surface
standards IEC 60529, BS 1363-2

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 13A 250V Surface Mount Single Pole Switched Socket IP56
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.