13A 250V 1Gang socket, Aluminium silver
SKU :
KB426_AS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 27.66
AEDÂ 22.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
13A 250V 1Gang socket, Aluminium silver
AEDÂ 27.66
AEDÂ 22.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | KB426_AS |
|---|---|
| Activity | HDCWD |
| Weight | 107.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.9 cm |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 4 mm², 2.5 mm² |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Cover Frame Colour Tint | aluminium silver |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB426 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
| mounting support | wall mounted |
| network frequency | 50 Hz |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 2P + E |
| product or component type | socket-outlet |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | BS 1363-2, MS 589, SS 145 |
| Terminal Identifier | L, N, E |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | KB426_AS |
|---|---|
| Activity | HDCWD |
| Weight | 107.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.9 cm |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 4 mm², 2.5 mm² |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Cover Frame Colour Tint | aluminium silver |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB426 |
| Embedding Depth | 35 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
| mounting support | wall mounted |
| network frequency | 50 Hz |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 2P + E |
| product or component type | socket-outlet |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| standards | BS 1363-2, MS 589, SS 145 |
| Terminal Identifier | L, N, E |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account