13A 250V 1G w_ SW Soc WE

E8715_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 13 A socket-outlet
Part Number E8715_WE
Activity HDCWD
Colour white
depth 30 mm
device application power supply
device mounting surface
Device Presentation basic element with complete housing
fixing mode by screws
height 86 mm
IP degree of protection IP20
Material PC (polycarbonate)
Number of Gangs 1 gang
product or component type switched socket
range AvatarOn
range of product AvatarOn C
Socket Number 1
Surface Finish matt
width 86 mm
Outlet standard deviation British

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 13A 250V 1G w_ SW Soc WE
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.