13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket with Neon
SKU :
KB113LSN
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 29.86
AEDÂ 23.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
13A 250V 1 Gang 3-Pin Large Dolly Switched Universal Socket with Neon
AEDÂ 29.86
AEDÂ 23.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 13 A at 250 V AC, resistive |
|---|---|
| Part Number | KB113LSN |
| Activity | HDCWD |
| Weight | 88.460 g |
| Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
| ambient air temperature for operation | -5-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 3 x 2.5 mm², 2 x 4 mm² |
| Colour | wall: white |
| Colour | White |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Depth | 35 mm |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB113 |
| Embedding Depth | 22 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| Number of Gangs | 1 gang |
| operating altitude | <= 2000 m |
| Outlet Poles Configuration | 2P + E |
| Pilot Light | red neon indicator |
| product or component type | switched socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Switch Application | on/off switching |
| Terminal Identifier | N, L, Earth |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
| Main colour tint | white |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | indoor use |
| connections - terminals | pillar terminal |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A at 250 V AC, resistive |
|---|---|
| Part Number | KB113LSN |
| Activity | HDCWD |
| Weight | 88.460 g |
| Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
| ambient air temperature for operation | -5-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 3 x 2.5 mm², 2 x 4 mm² |
| Colour | wall: white |
| Colour | White |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Depth | 35 mm |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB113 |
| Embedding Depth | 22 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| Number of Gangs | 1 gang |
| operating altitude | <= 2000 m |
| Outlet Poles Configuration | 2P + E |
| Pilot Light | red neon indicator |
| product or component type | switched socket |
| Projecting Depth | 8 mm |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Switch Application | on/off switching |
| Terminal Identifier | N, L, Earth |
| Tightening Torque | 0.4 N.m |
| width | 86 mm |
| Main colour tint | white |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | indoor use |
| connections - terminals | pillar terminal |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account