13A 1G Sw Soc w_ 2.1A 2 port USB, DG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 1G Sw Soc w_ 2.1A 2 port USB, DG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8715USB_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 42 mm |
device application | control |
device mounting | surface |
Device Presentation | complete product |
Embedding Depth | 35 mm |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 2 USB ports 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
product or component type | USB charger + switched socket |
range | AvatarOn |
range of product | AvatarOn C |
Surface Finish | matt |
Surface Treatment | painted |
width | 86 mm |
Outlet standard deviation | British |
connections - terminals | screw terminal |