
calcActive())">
13A 1 gang switched IP66 socket
GWPIU3010
AEDÂ 118.65
AEDÂ 91.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GWPIU3010
13A 1 gang switched IP66 socket
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
13A 1 gang switched IP66 socket
AEDÂ 118.65
AEDÂ 91.00
Product Details
Rated current | 13 A |
---|---|
Part Number | GWPIU3010 |
Activity | HDCWD |
Weight | 310.0 g |
Package1 Length*Width*Height | 12.3 cm x 11.5 cm x 8.9 cm |
Depth | 84 mm |
Device Presentation | complete product |
Height | 110.6 mm |
IP degree of protection | IP66 |
Material | thermoplastic |
net weight | 0.3100 kg |
Number of Gangs | 1 gang |
Outlet Standard | British |
product or component type | socket-outlet |
range of product | Exclusive |
standards | BS 1363 |
Switch Function | 1-pole |
width | 120 mm |
Outlet standard deviation | British |
standards | BS 1363 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account