10AX 250V Surface Mount One Gang Two Way Switch IP66
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10AX 250V Surface Mount One Gang Two Way Switch IP66
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 250 V AC |
Show Accessory | No |
Part Number | CSW110 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
depth | 65 mm |
device short name | AS |
environmental characteristic | weatherproof |
height | 103 mm |
IP degree of protection | IP66 |
Number of Gangs | 1 gang |
product or component type | switch |
range | Kavacha |
range of product | Kavacha |
standards | BS EN 60669-1 : 2000, IEC 60529 |
Switch Function | 2-way switch with looping terminal |
width | 80 mm |
Wiring Device Mounting | surface |
standards | BS EN 60669-1 : 2000, IEC 60529 |
environmental characteristic | weatherproof |