10A 250V 1Gang Bell Pressswitch, Wine Gold
SKU :
E8231BPL1_WG_G1
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 28.07
AEDÂ 22.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Uncluttered Design with distinctive jumbo dolly
2. Slim Profile
3. SS Mechanism Technology allows for a 3-degree short throw switching angle and flutter free switching
4. Perfect face technology allows for perfect rocker alignment
10A 250V 1Gang Bell Pressswitch, Wine Gold
AEDÂ 28.07
AEDÂ 22.00
- Specifications
- Documents
- Reviews
Overview
| Load Type | resistive |
|---|---|
| Rated current | 10 A at 250 V AC 50 Hz |
| Part Number | E8231BPL1_WG_G1 |
| Activity | HDCWD |
| Weight | 89.64 g |
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.57 cm |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
| Connections - Terminals | pillar terminals |
| Cover Frame Colour Tint | wine gold |
| Depth | 23 mm |
| device application | control |
| device mounting | flush, surface |
| Embedding Depth | 23 mm |
| Height | 87 mm |
| local signalling | fluorescent (white) |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | SS 227-1, IEC 60669-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1 |
| Switch Application | bell |
| Switch Function | momentary |
| width | 87 mm |
| Wiring Device Mounting | surface, flush |
| ambient air temperature for operation | -5-40 °C |
| standards | SS 227-1, IEC 60669-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1 |
| local signalling | fluorescent (white) |
| connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | resistive |
|---|---|
| Rated current | 10 A at 250 V AC 50 Hz |
| Part Number | E8231BPL1_WG_G1 |
| Activity | HDCWD |
| Weight | 89.64 g |
| Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.57 cm |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
| Connections - Terminals | pillar terminals |
| Cover Frame Colour Tint | wine gold |
| Depth | 23 mm |
| device application | control |
| device mounting | flush, surface |
| Embedding Depth | 23 mm |
| Height | 87 mm |
| local signalling | fluorescent (white) |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Range | Pieno |
| range of product | Pieno |
| relative humidity | 0-95 % |
| standards | SS 227-1, IEC 60669-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1 |
| Switch Application | bell |
| Switch Function | momentary |
| width | 87 mm |
| Wiring Device Mounting | surface, flush |
| ambient air temperature for operation | -5-40 °C |
| standards | SS 227-1, IEC 60669-1, MS IEC 60669-1, GB 16915.1, BS EN 60669-1 |
| local signalling | fluorescent (white) |
| connections - terminals | pillar terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account