1 Gang, 13A 250V British Standard DP Switched Socket, Vivace, Small dolly, White
SKU :
KB15D_WE

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 24.87
AEDÂ 19.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
1 Gang, 13A 250V British Standard DP Switched Socket, Vivace, Small dolly, White
AEDÂ 24.87
AEDÂ 19.00
- Specifications
- Documents
- Reviews
Overview
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB15D_WE |
Activity | HDCWD |
Weight | 93.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1.5...4 mm² |
Colour | white |
Colour | White |
Connections - Terminals | 4 screw terminals |
contacts material | brass and silver inlay |
Depth | 31.3 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB15 |
Embedding Depth | 22.0 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
net weight | 76.4 g |
network frequency | 50/60 Hz |
Number of Gangs | 1 gang |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
product or component type | switched socket |
Projecting Depth | 8 mm |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 1363 |
Switch Application | on/off switching |
Terminal Identifier | L, N |
Tightening Torque | 2 N.m |
width | 86 mm |
Main colour tint | white |
ambient air temperature for operation | 0-40 °C |
standards | BS 1363 |
environmental characteristic | indoor use |
connections - terminals | 4 screw terminals |
tightening torque | 2 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB15D_WE |
Activity | HDCWD |
Weight | 93.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1.5...4 mm² |
Colour | white |
Colour | White |
Connections - Terminals | 4 screw terminals |
contacts material | brass and silver inlay |
Depth | 31.3 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB15 |
Embedding Depth | 22.0 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
net weight | 76.4 g |
network frequency | 50/60 Hz |
Number of Gangs | 1 gang |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
product or component type | switched socket |
Projecting Depth | 8 mm |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 1363 |
Switch Application | on/off switching |
Terminal Identifier | L, N |
Tightening Torque | 2 N.m |
width | 86 mm |
Main colour tint | white |
ambient air temperature for operation | 0-40 °C |
standards | BS 1363 |
environmental characteristic | indoor use |
connections - terminals | 4 screw terminals |
tightening torque | 2 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account