Contactors And Protection Relays

1805 results

Sort By arrow-down
Tesys D Contactor, 4P(2 No + 2 Nc), Ac-1, <= 440 V 40 A, 110 Vac Coil
LC1D258F7

check-small In stock

ZAR 2,358.71
ZAR 2,358.71
Tesys Vario - Emergency Stop Switch Disconnector - 63 A - On Door
VCF3

check-small In stock

ZAR 1,872.26
ZAR 1,872.26
Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 110 V Ac Coil
LC2D32F7

check-small In stock

ZAR 9,191.89
ZAR 9,191.89
Lc1D09F7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 110 Vac Coil
LC1D09F7

check-small In stock

ZAR 1,069.82
ZAR 1,069.82
Lc1D09Bl, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 24 Vdc Coil
LC1D09BL

check-small In stock

ZAR 1,581.00
ZAR 1,581.00
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 24 Vac Coil
LC1D09B7

check-small In stock

ZAR 1,069.82
ZAR 1,069.82
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 32 A, 400 Vac 50/60 Hz Coil
LC1D32V7

check-small In stock

ZAR 3,242.30
ZAR 3,242.30
Lc1D09Bd - Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 9 A - 24 V Dc Coil. Tesys D Contactors Is The Perfect Choice For Any Applications.
LC1D09BD

check-small In stock

ZAR 1,113.61
ZAR 1,113.61
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 18 A, 24 Vdc Coil
LC1D18BL

check-small In stock

ZAR 1,821.95
ZAR 1,821.95
Motor Management, Tesys T, Motor Controller, Bypass, 24 Vdc
LTM9BPS

check-small In stock

ZAR 4,292.20
Set Of Power Connections, Parallel Busbar, For 3P Reversing Contactors Assembly, Lc1D09-D38 Spring Terminals
LAD9V12

check-small In stock

ZAR 107.73
Thermal Magnetic Circuit Breaker, Tesys Gb2, 2P, 10 A, Icu 1.5 Ka@415 V
GB2DB16

check-small In stock

ZAR 1,866.19