
calcActive())">
Lc1D09F7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 110 Vac Coil
LC1D09F7
ZARÂ 1,069.82
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1D09F7
Lc1D09F7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 110 Vac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lc1D09F7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 110 Vac Coil
ZARÂ 1,069.82
Description
Tesys D Contactor, 3 Poles (3No), For Motor Control Applications Up To 9A/690V Ac-3/3E (4Kw@400V). It Provides A 110V 50/60Hz Ac Coil, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability To Demanding Applications. Compact (45Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1D09F7 |
---|---|
Part Number | LC1D09F7 |
Price | ZARÂ 1,069.82 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review