
calcActive())">
Thermal Magnetic Circuit Breaker, Tesys Gb2, 2P, 10 A, Icu 1.5 Ka@415 V
GB2DB16
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GB2DB16
Thermal Magnetic Circuit Breaker, Tesys Gb2, 2P, 10 A, Icu 1.5 Ka@415 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gb Circuit Breaker, 2 Poles (2P), 10A/415V, For The Protection Of Industrial Equipment Control Circuits. It Provides Thermal Magnetic Protection With A Magnetic Tripping Level At 138A (13 In) And Breaking Capacity Icu 1.5Ka@415V. It Can Also Be Used For Protection Of Dc Loads Up To 10A/24V Dc-13 With A Breaking Capacity Icu 1.5Ka@24V. Compact Device (30Mm Wide), Mounting On 35Mm Din-Rail, Control By Toggle Lever (Start-Stop Guaranteed For 8000 Cycles). Sold In Lots Of 3 Units. It Conforms To Iec 60947-1 And Iec 60947-2, Green Premium Product (Rohs/Reach).
Product Details
SKU | GB2DB16 |
---|---|
Part Number | GB2DB16 |
Price | ZARÂ 1,866.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review