img

Free Shipping on orders above $1000

Easy Returns within 60 days

Order before 18:00 delivered tomorrow

Safe & Secure payment environment

Shop by Category

Bestsellers

Square D Classic+ Consumer Unit - Surface mounted - 4 ways
S9HCL14

In stock

Square D Classic Main Breaker Load Center - 100A - surface mounted - 24 ways
QO3-100EZ24G/SN

In stock

QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 20A - 30mA
QO120C06RCBO30

In stock

weather proof box, AvatarOn A, Square, White
M3T01WP_WE

In stock

Switched socket, AvatarOn A, Universal, 16 A, 250 V, 2G, 3 pin, White
M3T_SIS_WE

In stock

Socket-outlet, Avataron A, Universal, 16A, 250V, 2G, 3 Pin, White
A70426UST_WE

In stock