31 results

Sort By arrow-down
EasyCan Capacitor - 25/30 kvar - 440 V - 50/60Hz
BLRCS250A300B44

Out of stock

EasyCan Capacitor - 25/30 kvar - 400 V - 50/60Hz
BLRCS250A300B40

Out of stock

EasyCan Capacitor - 20/24 kvar - 440 V - 50/60Hz
BLRCS200A240B44

Out of stock

EasyCan Capacitor - 20/24 kvar - 400 V - 50/60Hz
BLRCS200A240B40

Out of stock

EasyCan Capacitor - 15/18 kvar - 440 V - 50/60Hz
BLRCS150A180B44

Out of stock

EasyCan Capacitor - 15/18 kvar - 400 V - 50/60Hz
BLRCS150A180B40

Out of stock

EasyCan Capacitor - 10.9/13 kvar - 240 V - 50/60Hz
BLRCS109A130B24

Out of stock

EasyCan Capacitor - 10.4/12.5 kvar - 400 V - 50/60Hz
BLRCS104A125B40

Out of stock

EasyCan Capacitor - 10/12 kvar - 440 V - 50/60Hz
BLRCS100A120B44

Out of stock

EasyCan Capacitor - 8.3/10 kvar - 240 V - 50/60Hz
BLRCS083A100B24

Out of stock

EasyCan Capacitor - 7.5/9 kvar - 440 V - 50/60Hz
BLRCS075A090B44

Out of stock

EasyCan Capacitor - 7.5/9 kvar - 400 V - 50/60Hz
BLRCS075A090B40

Out of stock