calcPageSize())"
/>
calcActive())">
Pilot light, Harmony XB5, XB4, green complete Ø22 mm plain lens with BA9s bulb 110...120 V
XB5AV33
SGDÂ 75.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AV33
Pilot light, Harmony XB5, XB4, green complete Ø22 mm plain lens with BA9s bulb 110...120 V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, Harmony XB5, XB4, green complete Ø22 mm plain lens with BA9s bulb 110...120 V
SGDÂ 75.80
Description
This Harmony XB5, plain lens modular green pilot light is supplied with 110V to 120V AC, uses an integral transformer with BA9s base and has screw-clamp terminals. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination and transformer. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5AV33 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Pilot Light |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account