Pilot light head, Harmony XB5, metal, green, 22mm, plain lens for BA9s bulb

ZB5AV03
Be the first one to review this.
SGD 5.90

Excl. Tax

login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5 plain lens green head for pilot light is supplied with BA9s base. It offers a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of lens. It enables complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.

Product Details

Seller Information

Documents

Reviews