calcPageSize())"
/>
calcActive())">
Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 110...120V AC
ZB5AV3
SGDÂ 32.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AV3
Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 110...120V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 110...120V AC
SGDÂ 32.50
Description
This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units . It is assembled via clips and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by BA9s base Integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | ZB5AV3 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Light Block with Body Fixing Collar |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account