2780 results

Sort By arrow-down
Contactor
LC1D115D7
SGD 551.10
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 125V DC standard coil, screw clamp terminals
LC1D115GD
SGD 793.50
TeSys GV2-Circuit breaker-thermal-magnetic - 9...14 A - screw clamp terminals
GV2ME16
SGD 113.50
TeSys GV2 - Enclosure for TeSys GV2ME - IP55
GV2MC02
SGD 76.80
Motor circuit breaker
GV5P150H
SGD 1,194.00
Fuse carrier
DF101
SGD 13.50
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, <=440V, 125A, 42V AC 50/60Hz coil
LC1D80008D7
SGD 708.40
Contactor
LP1K0910JD
SGD 62.80
TeSys GV2 & GV3 - auxiliary contact block - 1 NO + 1 NC
GVAN11
SGD 19.30
TeSys GV2 & GV3 - auxiliary contact block - 2 NO
GVAN20
SGD 19.30
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 415V AC 50/60Hz coil, screw clamp terminals
LC1D150N7
SGD 743.20
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 440V AC 50/60Hz coil, screw clamp terminals
LC1D150R7
SGD 743.20