
calcActive())">
TeSys K, Contactor, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 12V DC coil, Screw Clamps
LP1K0910JD
SGDÂ 62.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0910JD
TeSys K, Contactor, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 12V DC coil, Screw Clamps
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys K, Contactor, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 12V DC coil, Screw Clamps
SGDÂ 62.80
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V),and for non-inductive load control applications up to 20A/690V AC-1.It provides a 12V DC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals.For operating rates until 600 cycles/hour and environments until 50C, it procures reliability and durability to standard applications.Very compact (45mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LP1K0910JD |
Green Premium Label | No |
Country of Origin | Indonesia |
Show Accessory | No |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review