LC1D115D7
TeSys Deca, Contactor, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 42V AC 50/60Hz coil, Screw Clamp Terminals
LC1D115D7
TeSys Deca, Contactor, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 42V AC 50/60Hz coil, Screw Clamp Terminals
In stock
Commercial Reference
LC1D115D7
SGD 551.10
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Deca, Contactor, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 42V AC 50/60Hz coil, Screw Clamp Terminals
SGD 551.10
Product Documents
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Motor controlResistive load - utilisation category:AC-1AC-3AC-4 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:200 A (at - motor power kW:30 kW at 220...230 V AC 50/60 Hz (AC-3)55 kW at 380...400 V AC 50/60 Hz (AC-3)59 kW at 415...440 V AC 50/60 Hz (AC-3)75 kW at 500 V AC 50/60 Hz (AC-3)80 kW at 660...690 V AC 50/60 Hz (AC-3)65 kW at 1000 V AC 50/60 Hz (AC-3)18.5 kW at 400 V AC 50/60 Hz (AC-4) - motor power HP (UL / CSA):30 hp at 200/208 V AC 50/60 Hz for 3 phases motors40 hp at 230/240 V AC 50/60 Hz for 3 phases motors75 hp at 460/480 V AC 50/60 Hz for 3 phases motors100 hp at 575/600 V AC 50/60 Hz for 3 phases motors - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:42 V AC 50/60 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:200 A (at 60 °C) for power circuit - Irms rated making capacity:1260 A at 440 V for power circuit conforming to IEC 60947140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:250 A 40 °C - 10 min for power circuit550 A 40 °C - 1 min for power circuit950 A 40 °C - 10 s for power circuit1100 A 40 °C - 1 s for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:250 A gG at - average impedance:0.6 mOhm - Ith 200 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 1000 V conforming to IEC 60947-4-1Signalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:0.8 Mcycles 200 A AC-1 at Ue - power dissipation per pole:24 W AC-17.9 W AC-3 - Front cover:With - mounting support:PlateRail - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:GLRINABVGOSTULCCCCSALROS (Lloyds register of shipping)DNVUKCA - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable endPower circuit: connector 1 cable(s) 10…120 mm²flexible without cable endPower circuit: connector 2 cable(s) 10…50 mm²flexible without cable endPower circuit: connector 1 cable(s) 10…120 mm²flexible with cable endPower circuit: connector 2 cable(s) 10…50 mm²flexible with cable endPower circuit: connector 1 cable(s) 10…120 mm²solid without cable endPower circuit: connector 2 cable(s) 10…50 mm²solid without cable end - tightening torque:Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 12 N.m - on connector hexagonal screw head 4 mm - operating time:6...20 ms opening20...50 ms closing - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:8 Mcycles - maximum operating rate:2400 cyc/h 60 °C
Product details
-
ActivityPPCTR
-
Part NumberLC1D115D7
-
Green Premium LabelNo
-
Country of OriginCzechia
-
Show AccessoryNo
more specification
less specification