2780 results

Sort By arrow-down
Contactor
LC1D95N7
SGD 445.70
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 95A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D95M7
SGD 445.70
Linergy FT - Comb busbar - 63 A - 2 tap-offs - 54 mm pitch
GV2G254
SGD 25.20
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC (fault)
GVAD0110
SGD 34.30
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NO (fault)
GVAD1010
SGD 34.30
TeSys GV2 & GV3 - auxiliary contact - 1 NC + 1 NO (fault)
GVAD1001
SGD 34.30
TeSys GV2 - Combination blocks - with contactor LC1D09...D38
GV2AF3
SGD 8.90
Linergy FT - Comb busbar - 63 A - 5 tap-offs - 54 mm pitch
GV2G554
SGD 32.70
Linergy FT - Comb busbar - 63 A - 4 tap-offs - 45 mm pitch
GV2G445
SGD 31.60
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60A,48V AC 50/60Hz coil
LC1D40008E7
SGD 293.80
TeSys GV2 - rotary handle kit - IP54 - black - for GV2L & GV2P
GV2APN01
SGD 118.80
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 220V AC 50/60Hz coil
LC1D40008M7
SGD 293.80