
calcActive())">
TeSys GV2 & GV3, Auxiliary Contact - 1 NO + 1 NO (fault)
GVAD1010
SGDÂ 34.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAD1010
TeSys GV2 & GV3, Auxiliary Contact - 1 NO + 1 NO (fault)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GV2 & GV3, Auxiliary Contact - 1 NO + 1 NO (fault)
SGDÂ 34.30
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3.1NO fault signaling contact + 1NO instantaneous auxiliary contact.Instantaneous auxiliary contact rated for operation up to 6A/690V AC and 6A/240V DC.Fault signaling contact rated for operation up to 2A/240V AC and 1A/60V DC.To be installed on left-hand side of the circuit breaker (1 block mounting maximum), connection by screw clamp terminals.Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GVAD1010 |
Green Premium Label | No |
Country of Origin | Czechia |
Show Accessory | No |
Product Type | Auxillary Contact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account