![TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60A,48V AC 50/60Hz coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d40008e7.jpg)
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60A,48V AC 50/60Hz coil
Excl. Tax
Excl. Tax
All Sellers
![TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60A,48V AC 50/60Hz coil](https://shop-sg.se.com/media/catalog/product/l/c/lc1d40008e7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60A,48V AC 50/60Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D40008E7 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |