
calcActive())">
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm, trigger latching turn to release, 1NC
XB5AS8442
SGDÂ 24.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AS8442
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm, trigger latching turn to release, 1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm, trigger latching turn to release, 1NC
SGDÂ 24.20
Description
This Harmony XB5 emergency stop mushroom head modular push button operates with a latched-turn-to-release mechanism. It has a plastic bezel and is supplied with a red mushroom diameter 40 mm, unmarked. It features 1 x NC slow break contact and screw-clamp terminals connection type. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is easily installed into a standard 22mm diameter panel cut-out. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. It weighs 60g. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AS8442 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Switching Off Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account