Shop by Category

Build my panel

Signaling

Explore More
Dust boot, Harmony 9001K, Harmony 9001SK, green, 30mm, for non illuminated push button
9001KU5
SAR39.22
SAR71.30
Dust boot, Harmony 9001K, Harmony 9001SK, red, 30mm, for non illuminated push button
9001KU2
SAR43.01
SAR78.20
NO CONTROL BOX CONTACT
ZENL1111
SAR14.36
SAR26.10
L.P AUTO-O-HAND
ZBY2385
SAR4.62
SAR8.40
LED PILOT LIGHT LED 230 V
ZBVM5
SAR34.71
SAR63.10
NC SCREW TERMINAL CONTACT
ZBE102
SAR8.97
SAR16.30
NO SCREW TERMINAL CONTACT
ZBE101
SAR8.97
SAR16.30
PILOT LIGHT HEAD
ZB5AV033
SAR13.97
SAR25.40
Dust boot, Harmony 9001K, Harmony 9001SK, green, 30mm, for non illuminated push button
9001KU5
SAR39.22
SAR71.30
Dust boot, Harmony 9001K, Harmony 9001SK, red, 30mm, for non illuminated push button
9001KU2
SAR43.01
SAR78.20
NO CONTROL BOX CONTACT
ZENL1111
SAR14.36
SAR26.10
L.P AUTO-O-HAND
ZBY2385
SAR4.62
SAR8.40
LED PILOT LIGHT LED 230 V
ZBVM5
SAR34.71
SAR63.10
NC SCREW TERMINAL CONTACT
ZBE102
SAR8.97
SAR16.30
NO SCREW TERMINAL CONTACT
ZBE101
SAR8.97
SAR16.30
PILOT LIGHT HEAD
ZB5AV033
SAR13.97
SAR25.40

Easy Ranges

Enjoy seamless panel building with Easy ranges, our complete system of affordable circuit breakers and contactors. Our Easy Series is dedicated for panel builders who want a complete switchgear assortment, saving time and costs in all projects for standard buildings.

EasyPact CVS

Molded-case circuit breakers from 16 to 630 A, with adjustable settings. Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal f..

Starting from SAR 1,107.57

Buy Now

EasyPact TVS contactors

Contactors up to 630 A for AC3 (335 kW/400 V) and 1000 A for AC1 applications. EasyPact TVS 3 pole contactors from 6A to 630A are for inductive motor

Starting from SAR 77.15

Buy Now

Molded-case circuit breakers from 15 to 630 A, with fixed settings

Molded-case circuit breakers (MCCB) with fixed settings, rated from 15 to 630 A, ideal for simple applications in small to medium-sized buildings

Starting from SAR 261.01

Buy Now

Smart-UPS On-Line

A versatile UPS developed for the harshest power conditions in the world.High density, double-conversion on-line power protection with scalable runtime.

Domae MCB

APC SRT 3KVA 230V

APC Smart-UPS On-Line, 3KVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime. W/O rail kit

Starting from SAR 9330.54

Buy Now

APC Smart-UPS SRT 5000VA 230V

APC Smart-UPS On-Line, 5KVA, Tower, 230V, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit

Starting from SAR 13806.53

Buy Now

SRT 3KVA 230V RM LI

APC Smart-UPS On-Line, 3KVA, Rackmount 3U, 230V, 6x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery

Starting from SAR 19284.61

Buy Now

Contactors And Protection Relays

Explore the broadest range of solutions to feed, control and protect electric motors. Find our contactors for high-durability direct online, star-delta or reversing motor control. Combine them with circuit breakers to meet machine safety standards and protect your motors against overloads and short circuits. Add relays for additional protection, specific for your machine and motors.

TeSys Deca contactors

Contactors to control motors up to 150 A (75 kW / 400 V). Formerly named TeSys D. Contactors and reversing contactors from 9 A to 150 A (motor control), and from 20 A t...

Starting from SAR 128.11

Buy Now

TeSys Deca - frame 2

Circuit-breakers, coordinated with TeSys Deca contactors, to protect motors up to 32 A (15 kW / 400 V). Formerly named TeSys GV2. Motor circuit breakers providin...

Starting from SAR 316.88

Buy Now

EasyPact TVS contactors

Contactors up to 630 A for AC3 (335 kW/400 V) and 1000 A for AC1 applications. EasyPact TVS 3 pole contactors from 6A to 630A are for inductive motor…

Starting from SAR 154.33

Buy Now