CVS630F TM600D 3P3D circuit breaker 50d
SKU :
LV563406
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,494.14
SAR1,371.78
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CVS630F TM600D 3P3D circuit breaker 50d
SAR2,494.14
SAR1,371.78
- Description
- Specifications
- Reviews
Description
Overview
| Range | EasyPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 1.52 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | F |
| Connection Pitch | 45 mm |
| Device Short Name | CVS630F |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 4...8 x In |
| Compatibility Code | CVS630 |
| Long Time Pick-Up Adjustment Range | 0.7...1 x In |
| [in] Rated Current | 600 A at 50 °C |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 255 mm |
| Long Time Pick-Up Adjustment Type Ir | adjustable |
| Protected Poles Description | 3D |
| Depth | 110 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | EasyPact |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | EasyPact CVS |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 140 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | EasyPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 1.52 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 23 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | F |
| Connection Pitch | 45 mm |
| Device Short Name | CVS630F |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 4...8 x In |
| Compatibility Code | CVS630 |
| Long Time Pick-Up Adjustment Range | 0.7...1 x In |
| [in] Rated Current | 600 A at 50 °C |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 255 mm |
| Long Time Pick-Up Adjustment Type Ir | adjustable |
| Protected Poles Description | 3D |
| Depth | 110 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | EasyPact |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | EasyPact CVS |
| Poles Description | 3P |
| Trip Unit Name | TM-D |
| Width | 140 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













