A9A26927

Acti9 ISD 240-415VAC 24-130VDC FAULT CON

45% Off
1/1
A9A26927

Acti9 ISD 240-415VAC 24-130VDC FAULT CON

In stock
SKU
A9A26927
Regular Price SAR81.44 Special Price SAR44.79
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Acti9 ISD 240-415VAC 24-130VDC FAULT CON

Regular Price SAR81.44 Special Price SAR44.79
45% Off

Description

Auxiliary contact, Acti9, iSD, 1OC, AC/DC

Product details

  • Activity
    HDCFD
  • [in] Rated Current
    DC-12 1-1 A at 130 V, DC, DC-12 1.5-1.5 A at 60 V, DC, DC-12 2-2 A at 48 V, DC, DC-12 6-6 A at 24 V, DC, AC-12 3-3 A at 415 V, AC 50/60 Hz, AC-12 6-6 A at 240 V, AC 50/60 Hz
  • [ui] Rated Insulation Voltage
    500 V
  • [uimp] Rated Impulse withstand Voltage
    4 kV
  • Ambient Air Temperature for Operation
    -35-70 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Comb Busbar and Distribution Block Compatibility
    top: YES
  • Compatibility Code
    iSD
  • Depth
    73 mm
  • Device Short Name
    iSD
  • IP Degree of Protection
    IP20 conforming to EN/IEC 60947-5-1
  • Net Weight
    33 g
  • Mounting Mode
    clip-on
  • Product or Component Type
    fault contact
  • 9 mm Pitches
    1
  • Range
    Acti9
  • Mounting Support
    DIN rail
  • Standards
    EN/IEC 60947-5-1
  • Tightening Torque
    1-1 N.m
  • Wire Stripping Length
    10 mm
  • Colour
    white
  • Tropicalisation
    2 conforming to EN/IEC 60947-5-1
  • Connections - Terminals
    screw clamp terminal (bottom) 1 cable(s) 1-4 mm² - rigid, screw clamp terminal (bottom) 2 cable(s) 2.5-2.5 mm² - rigid, screw clamp terminal (bottom) 1 cable(s) 0.5-2.5 mm² - flexible, screw clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible with ferrule
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Acti9 ISD 240-415VAC 24-130VDC FAULT CON
Your Rating

* Required Field