Dust boot, Harmony 9001K, Harmony 9001SK, red, 30mm, for non illuminated push button
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Dust boot, Harmony 9001K, Harmony 9001SK, red, 30mm, for non illuminated push button
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | Harmony |
|---|---|
| Product or Component Type | dust boot |
| Range of product | HARMONY 9001KHARMONY 9001SK |
| Product or component type | DUST BOOT |
| Accessory / separate part type | BOOT |
| Accessory / separate part category | PROTECTION ACCESSORIES |
| Accessory / separate part destination | NON ILLUMINATED PUSH-BUTTON |
| Colour | RED |
| Product compatibility | 9001KR1U9001KR3U9001KR2U |
| Material | SILICONE RUBBER |
| Mounting diameter | 30 MM |
| Net weight | 0.027 KG |
| Cap/operator or lens colour | RED |
| Size | 30 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.1 CM |
| Package 1 Width | 5.9 CM |
| Package 1 Length | 7.2 CM |
| Package 1 Weight | 23 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 84 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.448 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | Harmony |
|---|---|
| Product or Component Type | dust boot |
| Range of product | HARMONY 9001KHARMONY 9001SK |
| Product or component type | DUST BOOT |
| Accessory / separate part type | BOOT |
| Accessory / separate part category | PROTECTION ACCESSORIES |
| Accessory / separate part destination | NON ILLUMINATED PUSH-BUTTON |
| Colour | RED |
| Product compatibility | 9001KR1U9001KR3U9001KR2U |
| Material | SILICONE RUBBER |
| Mounting diameter | 30 MM |
| Net weight | 0.027 KG |
| Cap/operator or lens colour | RED |
| Size | 30 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.1 CM |
| Package 1 Width | 5.9 CM |
| Package 1 Length | 7.2 CM |
| Package 1 Weight | 23 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 84 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.448 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |