
calcActive())">
Acti9 SET OF 4 CONNECTORS MONOCON
A9XPCM04
SAR112.00
SAR61.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9XPCM04
Acti9 SET OF 4 CONNECTORS MONOCON
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 SET OF 4 CONNECTORS MONOCON
SAR112.00
SAR61.60
Description
Set of 4 connectors 100A monoconnect for 3P+N comb busbar
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
Comb Busbar and Distribution Block Compatibility | monoconnect |
Poles Description | 3P + N |
Product or Component Type | connector |
Product Name | Linergy FH |
Range | Acti9 |
Tightening Torque | 4-4 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | screw clamp terminals top connector35-35 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account