Variable Speed Drive VFD

157 results

Sort By arrow-down
ATV320 0,55KW 200V 1PH COMPACT CONTROL V
ATV320U06M2C
SAR1,588.00
SAR873.40
ATV320 0,37KW 200V 1PH COMPACT CONTROL V
ATV320U04M2C
SAR1,416.00
SAR778.80
ATV310, 7.5 kW, 10 hp, 380...460 V
ATV310HU75N4E
SAR3,999.40
SAR2,199.67
ATV310, 5.5 kW, 7.5 hp, 380...460 V
ATV310HU55N4E
SAR2,885.50
SAR1,587.03
ATV310, 4 kW, 5.5 hp, 380...460 V
ATV310HU40N4E
SAR2,766.70
SAR1,521.69
ATV310, 3 kW, 4 hp, 380...460 V
ATV310HU30N4E
SAR2,458.71
SAR1,352.29
ATV310, 2.2 kW, 3 hp, 380...460 V,
ATV310HU22N4E
SAR2,243.30
SAR1,233.82
ATV310, 1.5 kW, 2 hp, 380...460 V,
ATV310HU15N4E
SAR2,064.70
SAR1,135.59
ATV310 3PH 400V 18.5k w/o filter
ATV310HD18N4E
SAR7,702.80
SAR4,236.54
ATV310 3PH 400V 15k w/o filter
ATV310HD15N4E
SAR6,623.40
SAR3,642.87
ATV310, 11 kW, 15 hp, 380...460 V
ATV310HD11N4E
SAR5,106.70
SAR2,808.69
ATV310, 0.75 kW, 1 hp, 380...460 V
ATV310H075N4E
SAR1,891.90
SAR1,040.55