Variable Speed Drive VFD

157 results

Sort By arrow-down
ATV310, 0.37 kW, 0.5 hp, 380...460 V,
ATV310H037N4E
SAR1,872.50
SAR1,029.88
ATV212 7,5KW 10HP 480V TRI CEM IP20
ATV212HU75N4
SAR5,711.00
SAR3,141.05
ATV212 7,5KW 10HP 240VTRI SS CEM IP20 VA
ATV212HU75M3X
SAR5,711.70
SAR3,141.44
ATV212 5,5KW 7,5HP 480V TRI CEM IP20
ATV212HU55N4
SAR4,524.20
SAR2,488.31
ATV212 5,5KW 7,5HP 240VTRI SS CEM IP20 V
ATV212HU55M3X
SAR4,970.40
SAR2,733.72
ATV212 4KW 5HP 480V TRI CEM IP20
ATV212HU40N4
SAR3,784.00
SAR2,081.20
ATV212 4KW 5HP SS CEM 240VTRI IP20 VARIA
ATV212HU40M3X
SAR4,180.40
SAR2,299.22
ATV212 3KW NAHP 480V TRI CEM IP20
ATV212HU30N4
SAR3,481.30
SAR1,914.72
ATV212 3KW NAHP SS CEM 240VTRI IP20 VARI
ATV212HU30M3X
SAR3,377.60
SAR1,857.68
ATV212 2,2KW 3HP 480V TRI CEM IP20
ATV212HU22N4
SAR3,122.80
SAR1,717.54
ATV212 2,2KW 3HP SS CEM 240VTRI IP20 VAR
ATV212HU22M3X
SAR2,668.00
SAR1,467.40
ATV212 1,5KW 2HP 480V TRI CEM IP20
ATV212HU15N4
SAR2,701.40
SAR1,485.77