Variable Speed Drive VFD

157 results

Sort By arrow-down
ATV610, 4 kW/5HP, 380...460 V, IP20
ATV610U40N4
SAR3,732.00
SAR2,052.60
ATV610, 3 kW, 380...460 V, IP20
ATV610U30N4
SAR3,474.00
SAR1,910.70
ATV610, 2.2 kW/3HP, 380...460 V, IP20
ATV610U22N4
SAR3,345.00
SAR1,839.75
ATV610, 0.75 kW/1HP, 380...460 V, IP20
ATV610U15N4
SAR3,140.00
SAR1,727.00
ATV610, 0.75 kW/1HP, 380...460 V, IP20
ATV610U07N4
SAR2,976.00
SAR1,636.80
ATV610, 90 kW/125 HP, 380...460 V, IP20
ATV610D90N4
SAR35,991.00
SAR19,795.05
ATV610, 75 kW/100 HP, 380...460 V, IP20
ATV610D75N4
SAR22,624.00
SAR12,443.20
ATV610, 55 kW/75 HP, 380...460 V, IP20
ATV610D55N4
SAR20,052.00
SAR11,028.60
ATV610, 45 kW/60 HP, 380...460 V, IP20
ATV610D45N4
SAR16,106.00
SAR8,858.30
ATV610, 37 kW/50 HP, 380...460 V, IP20
ATV610D37N4
SAR14,956.00
SAR8,225.80
ATV610, 30 kW/40 HP, 380...460 V, IP20
ATV610D30N4
SAR12,080.00
SAR6,644.00
ATV610, 22 kW/30 HP, 380...460 V, IP20
ATV610D22N4
SAR9,204.00
SAR5,062.20